(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Mop Catch FU585-003X-MB

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Mop Catch
Part Number: FU585-003X-MB

Standard Unit Price: 859,693 IDR Special Price 859,693 IDR
Quantity: 1 pc.
Days to Ship: 12 Day(s)

[Features]
· Simple structure that supports wall mounting.
· Allows for efficient mop management and helps to organize the corresponding work site.
[Applications]
· For hanging mops and brooms on a wall for storage.

Specifications of FU585-003X-MB

  • Product Model
    Mop
  • Other
    Other
  • Detailing Type
    3-piece
  • Width(mm)
    500
  • Depth(mm)
    70
  • Height(mm)
    35
  • Compatible Handle Size
    15~25mm
  • Mass(g)
    350
  • JAN Code
    4903180129836
  • Trusco Code
    355-7057
  • Maximum Working Load(kg)
    2
  • Accessories
    Fixing Screw

Please check the type/dimensions/specifications of the part FU585-003X-MB in the Mop Catch series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)