(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Carpet Cleaner Handy Spare Tape Regular Type (Box Included) CNC-R100

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Carpet Cleaner Handy Spare Tape Regular Type (Box Included)
Part Number: CNC-R100

Standard Unit Price: 2,940,000 IDR Special Price 2,940,000 IDR
Quantity: A Box (100 pieces)
Days to Ship: Quote

[Features]
· Can be used with standard types from a wide variety of manufacturers.
· The diagonally-perforated sheets are convenient for easy separation.
· Includes 100 pieces, making it suitable even for industrial use.

Specifications of CNC-R100

  • Specifications
    • STOCK
  • Product Type
    For Floor/Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Tape size
    160 mm width X 90 cycles
  • JAN Code
    4905009809141
  • Trusco Code
    402-2645
  • Mass(g)
    150

Please check the type/dimensions/specifications of the part CNC-R100 in the Carpet Cleaner Handy Spare Tape Regular Type (Box Included) series.

Product Specifications

Features

●Can be easily peeled-off even if gloves are worn, a convenient slanted cut sheet is adopted.
●With Sheet 60 Laps.
●It is compliant to each company's common spare tape.
●Can be used for each company's standard type.
●With 100P that can be used for business

Specification

●Tape Size:160mm Width x 90 Laps
●Q'ty Per Box(roll):100
●SPQ(box):1

Materials

●Grip: Polypropylene(PP)
●Tape: Synthetic Rubber Adhesive

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)