(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
ScotchBrite™ Floor Wiper Wet Sheet

ScotchBrite™ Floor Wiper Wet Sheet

Standard Unit Price:
115,385 IDR
Days to Ship :
12 Day(s)

[Features]
· Additive free (alcohol / paraben free), so it will not irritate skin.
· Universal type compatible with multiple manufacturers.

Basic Specifications

  • Product Type
    Wood Flooring Wiper
  • Other
    Spare
  • Vertical(mm)
    205
  • Horizontal(mm)
    280
  • JAN Code
    4549395196456
  • Trusco Code
    492-1810
  • Mass(g)
    234
  • Amount Of Content
    1 Pack (18 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (18 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (18 pcs)
12 Day(s)
115,385 IDR

Part Number : FW-WSM18
Days to Ship 12 Day(s)
Standard Unit Price 115,385 IDR
Quantity 1 Pack (18 pcs)

Specificationtitle

  • Product Type
    Wood Flooring Wiper
  • Other
    Spare
  • Vertical(mm)
    205
  • Horizontal(mm)
    280
  • JAN Code
    4549395196456
  • Trusco Code
    492-1810
  • Mass(g)
    234

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)