(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
ScotchBrite™ Micro-Fiber Mop (Basic-Type)

ScotchBrite™ Micro-Fiber Mop (Basic-Type)

Standard Unit Price:
344,616 IDR
Days to Ship :
1 Day(s)

[Features]
· 2 types of fiber are included to remove dirt and grime.
· Easy to clean detachable cloth.
[Applications]
· For floor cleaning.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Width(mm)
    290
  • Length(mm)
    820~1310
  • JAN Code
    4548623683553
  • Trusco Code
    406-9099
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
344,616 IDR

Part Number : FM-B
Days to Ship 1 Day(s)
Standard Unit Price 344,616 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Width(mm)
    290
  • Length(mm)
    820~1310
  • JAN Code
    4548623683553
  • Trusco Code
    406-9099

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)