(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M™ Easy Trap Duster Cloth, Easy Flip Holder

3M™ Easy Trap Duster Cloth, Easy Flip Holder

Standard Unit Price:
1,078,462 IDR
Days to Ship :
12 Day(s)

[Features]
· Cloth can be replaced or flipped over via single-action operation.

Basic Specifications

  • Product Type
    Cloth Wiper
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Vertical(mm)
    105
  • Horizontal(mm)
    300
  • JAN Code
    4548623278216
  • Trusco Code
    367-9951
  • Mass(g)
    600
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
12 Day(s)
1,078,462 IDR

Part Number : FLIP-S
Days to Ship 12 Day(s)
Standard Unit Price 1,078,462 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Cloth Wiper
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Vertical(mm)
    105
  • Horizontal(mm)
    300
  • JAN Code
    4548623278216
  • Trusco Code
    367-9951
  • Mass(g)
    600

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)