(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M™ Easy Scrub Flat Mop, Starter Kit

3M™ Easy Scrub Flat Mop, Starter Kit

Standard Unit Price:
4,273,847 IDR
Days to Ship :
30 Day(s)

[Features]
· Allows for wiping with a mop to be performed more easily than before. Both cleaning and preparing are a breeze.
· Approximately 450 cc of water / detergent can be placed in the handlebar (handle). The button at the top of the bar can be pushed to dispense water / detergent from the lower end of the bar. Water / detergent can be dispensed as needed, reducing waste.
[Applications]
· For floor cleaning.

Basic Specifications

  • Product Type
    Mop
  • Mop Type
    Mop
  • Width(mm)
    406
  • Length(mm)
    1420
  • JAN Code
    4548623188690
  • Trusco Code
    436-0435
  • Mass(g)
    940
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
30 Day(s)
4,273,847 IDR

Part Number : E/SC-START-BLK
Days to Ship 30 Day(s)
Standard Unit Price 4,273,847 IDR
Quantity 1 Set

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Mop
  • Width(mm)
    406
  • Length(mm)
    1420
  • JAN Code
    4548623188690
  • Trusco Code
    436-0435
  • Mass(g)
    940

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)