(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M™ Easy Scrub Flat Mop, Starter Kit, Mop

3M™ Easy Scrub Flat Mop, Starter Kit, Mop

Standard Unit Price:
1,978,462 IDR
Days to Ship :
12 Day(s)

[Features]
· Flat mop design that does not show dirt ensures that the soiled surface is not visible during cleaning.

Basic Specifications

  • Product Type
    Mop
  • Mop Type
    Mop
  • Other
    Spare
  • Vertical(mm)
    145
  • Horizontal(mm)
    460
  • Mass(g)
    350
  • Amount Of Content
    1 Bag (3 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (3 Sheets)
  • Clear
Abstract

Refine by

  • Green Line
  • Red Line
  • Clear
JAN Code

Refine by

  • 4547452754540
  • 4547452754557
  • Clear
Trusco Code

Refine by

  • 362-9911
  • 362-9902
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (3 Sheets)
Green Line
4547452754540
362-9902
12 Day(s)
1,978,462 IDR

Part Number : E/SC-FMOP-18-GRE
Days to Ship 12 Day(s)
Standard Unit Price 1,978,462 IDR
Quantity 1 Bag (3 Sheets)

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Mop
  • Other
    Spare
  • Vertical(mm)
    145
  • Horizontal(mm)
    460
  • Abstract
    Green Line
  • JAN Code
    4547452754540
  • Trusco Code
    362-9902
  • Mass(g)
    350
1 Bag (3 Sheets)
Red Line
4547452754557
362-9911
12 Day(s)
1,978,462 IDR

Part Number : E/SC-FMOP-18-RED
Days to Ship 12 Day(s)
Standard Unit Price 1,978,462 IDR
Quantity 1 Bag (3 Sheets)

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Mop
  • Other
    Spare
  • Vertical(mm)
    145
  • Horizontal(mm)
    460
  • Abstract
    Red Line
  • JAN Code
    4547452754557
  • Trusco Code
    362-9911
  • Mass(g)
    350

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)