(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M™ Easy Scrub Flat Mop, Starter Kit, Handle + Holder

3M™ Easy Scrub Flat Mop, Starter Kit, Handle + Holder

Standard Unit Price:
3,964,616 IDR
Days to Ship :
30 Day(s)

[Features]
· Allows for wiping with a mop to be performed more easily than before. Both cleaning and preparing are a breeze.
· Approximately 450 cc of water / detergent can be placed in the handlebar (handle). The button at the top of the bar can be pushed to dispense water / detergent from the lower end of the bar. Water / detergent can be dispensed as needed, reducing waste.
· This dedicated mop is made of microfiber and polypropylene, and effectively removes dirt and grime via wiping.
[Applications]
· For cleaning flooring in factory administrative buildings, restaurants, etc.
· For applying disinfectant to hospital floors.

Basic Specifications

  • Product Type
    Mop
  • Mop Type
    Mop
  • Width(mm)
    406
  • Length(mm)
    1420
  • JAN Code
    4548623188683
  • Trusco Code
    452-5086
  • Mass(g)
    820
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
30 Day(s)
3,964,616 IDR

Part Number : E/SC-KIT-BLK
Days to Ship 30 Day(s)
Standard Unit Price 3,964,616 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Mop
  • Width(mm)
    406
  • Length(mm)
    1420
  • JAN Code
    4548623188683
  • Trusco Code
    452-5086
  • Mass(g)
    820

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)