(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M™ Duster Cloth, Duster Cloth (BS 100-Sheet)

3M™ Duster Cloth, Duster Cloth (BS 100-Sheet)

Standard Unit Price:
601,539 IDR
Days to Ship :
12 Day(s)

[Features]
· Sheet type disposable duster cloth suitable for cleaning smaller spaces.
[Applications]
· For cleaning home offices and other small areas.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Box (100 sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 sheets)
12 Day(s)
601,539 IDR

Part Number : D/C-BS-M
Days to Ship 12 Day(s)
Standard Unit Price 601,539 IDR
Quantity 1 Box (100 sheets)

Specificationtitle

  • Product Type
    Wood Flooring Wiper
  • Other
    Spare
  • Size
    For medium type (M)
  • Vertical(mm)
    200
  • Horizontal(mm)
    660
  • JAN Code
    4548623538563
  • Trusco Code
    385-7824
  • Mass(g)
    800

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)