(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Protek Micro Pad, Recycled Type MO373-045X-MB

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Protek Micro Pad, Recycled Type
Part Number: MO373-045X-MB

Standard Unit Price: 158,308 IDR Special Price 158,308 IDR
Quantity: 1 pc.
Days to Ship: 12 Day(s)

[Features]
· Microfiber cloth containing ultra-fine fiber reliably catches fine dust particles.
· Since the fiber is very fine and the edge is sharp, it scrapes out and captures dirt and oil deep down in hard-to-reach crevices.
· Can be used repeatedly after being washed and dried for improved value. Made from 100% synthetic fiber for quick drying.
[Applications]
· For dry wiping of P tiles and flooring to remove dust.
· For dry wiping of P tiles and flooring to remove dust.

Specifications of MO373-045X-MB

  • Product Model
    Mop
  • Other
    Spare
  • Depth(mm)
    200
  • Longitudinal(mm)
    200
  • Side(mm)
    480
  • Applicable Mop Size(cm)
    45
  • JAN Code
    4903180411900
  • Trusco Code
    480-5062

Please check the type/dimensions/specifications of the part MO373-045X-MB in the Protek Micro Pad, Recycled Type series.

Products like this...

Part Number
MO373-060X-MB
MO373-090X-MB
MO373-120X-MB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDepth
(mm)
Side
(mm)
Applicable Mop Size
(cm)
JAN Code Trusco Code Amount Of Content

213,385 IDR

1 Piece(s) Quote 200660604903180411481480-5071-

316,462 IDR

1 Piece(s) Quote -960904903180411498480-5089-

482,000 IDR

1 Piece(s) Quote -12801204903180411504480-5097-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)