(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), One-Touch Dry Wiper 45, Spare

Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), One-Touch Dry Wiper 45, Spare

Standard Unit Price:
553,693 IDR
Days to Ship :
Quote

[Features]
· Dry wiper that supports attachment to an HG-free handle.
[Applications]
· For removing water from floor surfaces.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
553,693 IDR

Part Number : WI519-045X-SP
Days to Ship Quote
Standard Unit Price 553,693 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Wood Flooring Wiper
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Width(mm)
    460
  • Mass(g)
    94
  • JAN Code
    4903180122448
  • Trusco Code
    480-5101

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)