(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 24/11/2024 sampai dengan 6:00 pada tanggal 25/11/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (WIB) 25/11/2024. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Engine Type High Pressure Washing Machine

Engine Type High Pressure Washing Machine

Standard Unit Price:
25,775,429 IDR
Days to Ship :
12 Day(s)

[Features]
·It can absorb water up to a height of 1.5 m.
[Applications]
・ Ideal for cleaning tractors, etc.

Basic Specifications

  • Product Type
    High pressure washing machine
  • Specifications
    Engine Type
  • Discharging water quantity (at 50 Hz/60 Hz)(L/min)
    8
  • Discharge pressure (at 50 Hz/60 Hz)(Mpa)
    14
  • Width(mm)
    400
  • Depth(mm)
    710
  • Height(mm)
    530
  • Water Supply Volume(L)
    8/minute
  • Fuel Tank Capacity(L)
    3.6
  • Maximum Operating Time
    Approximately 2 hours
  • JAN Code
    4971770590632
  • Trusco Code
    770-8131
  • Specifications
    MAX output at 3.5 kW. One-Touch Connection Gun. Direct Water Supply Connection possible.
  • Fuel
    Unleaded gasoline
  • Engine
    4-cycle gasoline engine for air cooling
  • Noise value(dB)
    94~101
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
12 Day(s)
25,775,429 IDR

Part Number : JCE-1408UDX
Days to Ship 12 Day(s)
Standard Unit Price 25,775,429 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    High pressure washing machine
  • Specifications
    Engine Type
  • Discharging water quantity (at 50 Hz/60 Hz)(L/min)
    8
  • Discharge pressure (at 50 Hz/60 Hz)(Mpa)
    14
  • Width(mm)
    400
  • Depth(mm)
    710
  • Height(mm)
    530
  • Water Supply Volume(L)
    8/minute
  • Fuel Tank Capacity(L)
    3.6
  • Maximum Operating Time
    Approximately 2 hours
  • JAN Code
    4971770590632
  • Trusco Code
    770-8131
  • Specifications
    MAX output at 3.5 kW. One-Touch Connection Gun. Direct Water Supply Connection possible.
  • Fuel
    Unleaded gasoline
  • Engine
    4-cycle gasoline engine for air cooling
  • Noise value(dB)
    94~101

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is possible to absorb water up to the height of 1.5m.

Specification

●Regurgitation Water Volume(L/min):8
●Discharge Pressure(MPa):14
●W x D x H(mm):540 x 960 x 775
●Noise Level(dB):94 to 101
●SPQ(piece):1
●Engine: Air cooled 4 cycle gasoline engine
●Fuel tanks: 3.6L
●Max Working Time at Full: Approx. 2 Hours
●Fuel: Unleaded Gasoline

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)