(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Wet and Dry Electric Vacuum Cleaner

Wet and Dry Electric Vacuum Cleaner

Standard Unit Price:
19,510,769 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Just put it on a pail can.
· Pail can is used as storage cartridge.
· Electric type, but water-proof and long-life service

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Type
    Pail Type
  • Dust Collection Capacity(L)
    16
  • Water Suction Capacity(L)
    80
  • Usable Liquid
    Oil
  • Cleaning Capacity(m²/h)
    3680
  • Cleaning Width(mm)
    970
  • JAN Code
    4523606772752
  • Trusco Code
    474-7453
  • Power Consumption(W)
    1050
  • Power Supply
    Single-Phase 100 V
  • Specifications
    Extendable hose. With safety fuse.
  • Usable viscosity
    3000cP or Less
  • Maximum Vacuum Pressure(kPa)
    21
  • Maximum Airflow(m³/min)
    3
  • Noise Value(dB)
    80
  • Dimension: Width(mm)
    307
  • Dimension: Depth(mm)
    307
  • Dimension: Height(mm)
    650
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s) or more
19,510,769 IDR

Part Number : EVC-550
Days to Ship 8 Day(s) or more
Standard Unit Price 19,510,769 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Type
    Pail Type
  • Dust Collection Capacity(L)
    16
  • Water Suction Capacity(L)
    80
  • Usable Liquid
    Oil
  • Cleaning Capacity(m²/h)
    3680
  • Cleaning Width(mm)
    970
  • JAN Code
    4523606772752
  • Trusco Code
    474-7453
  • Power Consumption(W)
    1050
  • Power Supply
    Single-Phase 100 V
  • Specifications
    Extendable hose. With safety fuse.
  • Usable viscosity
    3000cP or Less
  • Maximum Vacuum Pressure(kPa)
    21
  • Maximum Airflow(m³/min)
    3
  • Noise Value(dB)
    80
  • Dimension: Width(mm)
    307
  • Dimension: Depth(mm)
    307
  • Dimension: Height(mm)
    650

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)