(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Suiden 50mm GLMM hose only (3m)

Suiden 50mm GLMM hose only (3m)

Standard Unit Price:
4,880,000 IDR
Days to Ship :
8 Day(s) or more

Basic Specifications

  • Product Model
    Other
  • Other
    Option
  • Name of Product
    50 mm GLMM Hose Only (3 m)
  • JAN Code
    4538634800322
  • Trusco Code
    469-9271
  • Mass(kg)
    1.897
  • Compatible Models
    SV-1501, SV-3003, SV-S1501EG, SV-S3303EG, SDV-1501, SDV-3003, SSV-203A, SSV-303A
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
4,880,000 IDR

Part Number : 1737513002
Days to Ship 8 Day(s) or more
Standard Unit Price 4,880,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other
  • Other
    Option
  • Name of Product
    50 mm GLMM Hose Only (3 m)
  • JAN Code
    4538634800322
  • Trusco Code
    469-9271
  • Mass(kg)
    1.897
  • Compatible Models
    SV-1501, SV-3003, SV-S1501EG, SV-S3303EG, SDV-1501, SDV-3003, SSV-203A, SSV-303A

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)