(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hand-Operated Pallet Truck (Quasi-Stainless Steel)

Hand-Operated Pallet Truck (Quasi-Stainless Steel)

Standard Unit Price:
168,892,154 IDR-
Days to Ship :
Quote

[Features]
· Features excellent rust-prevention countermeasures, making it suitable for the food and chemical industries.
· Semi-stainless specification.
[Applications]
· For transporting food products and chemicals, or for transport in refrigerated warehouses.

Basic Specifications

  • Product Type
    Hand Palette Trucks
  • Fork Dimensions Width (mm)
    153
  • Total Height(mm)
    1193
  • Steering Wheel(mm)
    Nylon Wheel: Diameter 175 x Width 63
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Uniform Load (kg)

Refine by

  • 2500
  • 3000
  • Clear
Fork Dimensions Length (mm)

Refine by

  • 1070
  • 1220
  • Clear
Minimum Fork Height (mm)

Refine by

  • 80
  • 83
  • Clear
Maximum Fork Height (mm)

Refine by

  • 200
  • 203
  • Clear
Size A(mm)

Refine by

  • 793
  • 910
  • 943
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
2500
1220
80
200
943
Quote
173,916,462 IDR

Part Number : BMS25LL-HL
Days to Ship Quote
Standard Unit Price 173,916,462 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Hand Palette Trucks
  • Uniform Load (kg)
    2500
  • Fork Dimensions Width (mm)
    153
  • Fork Dimensions Length (mm)
    1220
  • Minimum Fork Height (mm)
    80
  • Maximum Fork Height (mm)
    200
  • Size A(mm)
    943
  • Size B(mm)
    1084
  • Distance between Forks(mm)
    379
  • Trusco Code
    453-0713
  • Total Width(mm)
    685
  • Total Height(mm)
    1193
  • Steering Wheel(mm)
    Nylon Wheel: Diameter 175 x Width 63
  • Road Wheel(mm)
    Nylon Wheel: Diameter 80 x Width 100 (Single Wheel)
1 unit
2500
1070
80
200
793
Quote
168,892,154 IDR

Part Number : BMS25M-HL
Days to Ship Quote
Standard Unit Price 168,892,154 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Hand Palette Trucks
  • Uniform Load (kg)
    2500
  • Fork Dimensions Width (mm)
    153
  • Fork Dimensions Length (mm)
    1070
  • Minimum Fork Height (mm)
    80
  • Maximum Fork Height (mm)
    200
  • Size A(mm)
    793
  • Size B(mm)
    934
  • Distance between Forks(mm)
    214
  • Trusco Code
    453-0721
  • Total Width(mm)
    520
  • Total Height(mm)
    1193
  • Steering Wheel(mm)
    Nylon Wheel: Diameter 175 x Width 63
  • Road Wheel(mm)
    Nylon Wheel: Diameter 80 x Width 100 (Single Wheel)
1 unit
3000
1220
83
203
910
Quote
199,445,693 IDR

Part Number : BMS30LL-HL
Days to Ship Quote
Standard Unit Price 199,445,693 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Hand Palette Trucks
  • Uniform Load (kg)
    3000
  • Fork Dimensions Width (mm)
    153
  • Fork Dimensions Length (mm)
    1220
  • Minimum Fork Height (mm)
    83
  • Maximum Fork Height (mm)
    203
  • Size A(mm)
    910
  • Size B(mm)
    1151
  • Distance between Forks(mm)
    379
  • Trusco Code
    453-0730
  • Total Width(mm)
    685
  • Total Height(mm)
    1193
  • Steering Wheel(mm)
    Nylon Wheel: Diameter 175 x Width 63
  • Road Wheel(mm)
    Nylon Wheel: D80 x W71 (Single Wheel)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)