(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Aluminum Folding Cart, Compact, with All Surface Aluminum Panel

Aluminum Folding Cart, Compact, with All Surface Aluminum Panel

Standard Unit Price:
64,575,539 IDR
Days to Ship :
Quote

[Features]
· Folding aluminum cart.
· Aluminum panels all round.

Basic Specifications

  • Product Type
    One Wheel Cart
  • Main Body Material
    Aluminum
  • Main body: option
    Main Body
  • Width(mm)
    1100
  • Height(mm)
    905
  • Length(mm)
    2003
  • JAN Code
    4939356397846
  • Trusco Code
    763-1596
  • Mass(kg)
    47.2
  • Load Resistance(kg)
    350
  • Loading surface dimensions (length X width)(mm)
    1200×720
  • Specifications
    26 x 2-1/2 N self-sealing tire
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
64,575,539 IDR

Part Number : HC-3500N
Days to Ship Quote
Standard Unit Price 64,575,539 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    One Wheel Cart
  • Main Body Material
    Aluminum
  • Main body: option
    Main Body
  • Width(mm)
    1100
  • Height(mm)
    905
  • Length(mm)
    2003
  • JAN Code
    4939356397846
  • Trusco Code
    763-1596
  • Mass(kg)
    47.2
  • Load Resistance(kg)
    350
  • Loading surface dimensions (length X width)(mm)
    1200×720
  • Specifications
    26 x 2-1/2 N self-sealing tire

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)