(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Aluminum Cart, Rintaro, Loading Platform Surface Panel Cover Specification

Aluminum Cart, Rintaro, Loading Platform Surface Panel Cover Specification

Standard Unit Price:
15,304,770 IDR
Days to Ship :
Quote

[Features]
· Low loading platform makes cargo easy to unload.
· Compact size for easy turning.
· Aluminum cart.
· Low loading platform makes cargo easy to unload.

Basic Specifications

  • Product Type
    One Wheel Cart
  • Main Body Material
    Aluminum
  • Main body: option
    Main Body
  • Width(mm)
    990
  • Height(mm)
    750
  • Length(mm)
    1730
  • JAN Code
    4939356399642
  • Trusco Code
    763-1324
  • Mass(kg)
    15
  • Load Resistance(kg)
    120
  • Loading surface dimensions (length X width)(mm)
    970×690
  • Specifications
    13 X 3 T Air-Filled Tire
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
15,304,770 IDR

Part Number : BS-1068
Days to Ship Quote
Standard Unit Price 15,304,770 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    One Wheel Cart
  • Main Body Material
    Aluminum
  • Main body: option
    Main Body
  • Width(mm)
    990
  • Height(mm)
    750
  • Length(mm)
    1730
  • JAN Code
    4939356399642
  • Trusco Code
    763-1324
  • Mass(kg)
    15
  • Load Resistance(kg)
    120
  • Loading surface dimensions (length X width)(mm)
    970×690
  • Specifications
    13 X 3 T Air-Filled Tire

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)