(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Aluminum Unicycle, with Plastic Bucket (Capacity Approx. 80 Liters)

Aluminum Unicycle, with Plastic Bucket (Capacity Approx. 80 Liters)

Standard Unit Price:
10,989,231 IDR-
Days to Ship :
Quote

[Features]
·It is an aluminum unicycle with a bucket (approximately 80 liters capacity).

Basic Specifications

  • Product Type
    One Wheel Cart
  • Main Body Material
    Aluminum
  • Main body: option
    Main Body
  • Height(mm)
    660
  • Assembly / Completion
    Finished product
  • Load Resistance(kg)
    100
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Width(mm)

Refine by

  • 660
  • 665
  • Clear
Length(mm)

Refine by

  • 1385
  • 1400
  • Clear
JAN Code

Refine by

  • 4939356398096
  • 4939356398102
  • 4939356398911
  • 4939356398928
  • Clear
Trusco Code

Refine by

  • 763-1405
  • 763-1391
  • 763-1383
  • 763-1375
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
660
1385
4939356398096
763-1375
Quote
10,989,231 IDR

Part Number : CF-3
Days to Ship Quote
Standard Unit Price 10,989,231 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    One Wheel Cart
  • Main Body Material
    Aluminum
  • Main body: option
    Main Body
  • Width(mm)
    660
  • Height(mm)
    660
  • Length(mm)
    1385
  • JAN Code
    4939356398096
  • Trusco Code
    763-1375
  • Mass(kg)
    -
  • Assembly / Completion
    Finished product
  • Capacity(L)
    80
  • Load Resistance(kg)
    100
  • Specifications
    13 X 3 T Air-Filled Tire
1 unit
660
1385
4939356398911
763-1383
Quote
11,464,616 IDR

Part Number : CF-3N
Days to Ship Quote
Standard Unit Price 11,464,616 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    One Wheel Cart
  • Main Body Material
    Aluminum
  • Main body: option
    Main Body
  • Width(mm)
    660
  • Height(mm)
    660
  • Length(mm)
    1385
  • JAN Code
    4939356398911
  • Trusco Code
    763-1383
  • Mass(kg)
    -
  • Assembly / Completion
    Finished product
  • Capacity(L)
    80
  • Load Resistance(kg)
    100
  • Specifications
    13 X 3 N Self-Sealing Tire
1 unit
665
1400
4939356398102
763-1391
Quote
13,896,924 IDR

Part Number : CF-4
Days to Ship Quote
Standard Unit Price 13,896,924 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    One Wheel Cart
  • Main Body Material
    Aluminum
  • Main body: option
    Main Body
  • Width(mm)
    665
  • Height(mm)
    660
  • Length(mm)
    1400
  • JAN Code
    4939356398102
  • Trusco Code
    763-1391
  • Mass(kg)
    11
  • Assembly / Completion
    Finished product
  • Capacity(L)
    110
  • Load Resistance(kg)
    100
  • Specifications
    13 X 3 T Air-Filled Tire
1 unit
665
1400
4939356398928
763-1405
Quote
14,372,308 IDR

Part Number : CF-4N
Days to Ship Quote
Standard Unit Price 14,372,308 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    One Wheel Cart
  • Main Body Material
    Aluminum
  • Main body: option
    Main Body
  • Width(mm)
    665
  • Height(mm)
    660
  • Length(mm)
    1400
  • JAN Code
    4939356398928
  • Trusco Code
    763-1405
  • Mass(kg)
    11.1
  • Assembly / Completion
    Finished product
  • Capacity(L)
    110
  • Load Resistance(kg)
    100
  • Specifications
    13 X 3 N Self-Sealing Tire

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)