(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Wire Mesh Pallet Dolly with Stopper

Wire Mesh Pallet Dolly with Stopper

Standard Unit Price:
9,617,693 IDR-
Days to Ship :
Quote

[Features]
· Easy to handle because it is equipped with a plate type caster that locks and fixed in place when going straight but releases the lock when turning.
· New stopper (TLS909-WJ2-BAR01) is adopted.

Basic Specifications

  • Product Type
    Pallet Hand Trolley
  • Material (Main Body)
    Steel
  • Color
    Other
  • Load Weight (kg)
    500
  • Height/Thickness (mm)
    250
  • Details Type
    Assembly type
  • Caster
    Swivel Wheel Rotation Fixed Type WJK-150Y 4 pcs included
  • Caster Diameter(mm)
    150
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 800
  • 1000
  • Clear
Depth (mm)

Refine by

  • 1000
  • 1200
  • Clear
Trusco Code

Refine by

  • 768-0635
  • 768-0619
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
800
1000
768-0635
Quote
9,617,693 IDR

Part Number : NC-8S
Days to Ship Quote
Standard Unit Price 9,617,693 IDR
Quantity 1 unit

Specificationtitle

  • Width (mm)
    800
  • Depth (mm)
    1000
  • Product Type
    Pallet Hand Trolley
  • Material (Main Body)
    Steel
  • Color
    Other
  • Load Weight (kg)
    500
  • Height/Thickness (mm)
    250
  • Details Type
    Assembly type
  • Trusco Code
    768-0635
  • Caster
    Swivel Wheel Rotation Fixed Type WJK-150Y 4 pcs included
  • Caster Diameter(mm)
    150
1 unit
1000
1200
768-0619
Quote
9,714,924 IDR

Part Number : NC-12S
Days to Ship Quote
Standard Unit Price 9,714,924 IDR
Quantity 1 unit

Specificationtitle

  • Width (mm)
    1000
  • Depth (mm)
    1200
  • Product Type
    Pallet Hand Trolley
  • Material (Main Body)
    Steel
  • Color
    Other
  • Load Weight (kg)
    500
  • Height/Thickness (mm)
    250
  • Details Type
    Assembly type
  • Trusco Code
    768-0619
  • Caster
    Swivel Wheel Rotation Fixed Type WJK-150Y 4 pcs included
  • Caster Diameter(mm)
    150

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)