(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
AINA 2-Wheel Swiveling-Type Aluminum Trolley Width (mm) 590

AINA 2-Wheel Swiveling-Type Aluminum Trolley Width (mm) 590

Standard Unit Price:
10,435,385 IDR
Days to Ship :
12 Day(s)

[Features]
· The handle can be mounted either on the swiveling-wheel end or on the fixed-wheel end, so the product is easy to operate.

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Aluminum
  • Main body: option
    Main Body
  • Width(mm)
    590
  • Height(mm)
    870
  • Length(mm)
    850
  • JAN Code
    4939356395682
  • Trusco Code
    763-1511
  • Assembly / Completion
    Assembly type
  • Load Resistance(kg)
    80
  • Loading surface dimensions (length X width)(mm)
    750×535
  • Specifications
    250-4 air tire, 2-wheel fixed type, 2 wheels on swivel tire side
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
12 Day(s)
10,435,385 IDR

Part Number : CHJ-700
Days to Ship 12 Day(s)
Standard Unit Price 10,435,385 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Main Body Material
    Aluminum
  • Main body: option
    Main Body
  • Width(mm)
    590
  • Height(mm)
    870
  • Length(mm)
    850
  • JAN Code
    4939356395682
  • Trusco Code
    763-1511
  • Assembly / Completion
    Assembly type
  • Load Resistance(kg)
    80
  • Loading surface dimensions (length X width)(mm)
    750×535
  • Specifications
    250-4 air tire, 2-wheel fixed type, 2 wheels on swivel tire side

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)