(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Steel Platform Truck, With Brake (Fixed Handle / 800 to 1,400 mm) SH-1NSS

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Steel Platform Truck, With Brake (Fixed Handle / 800 to 1,400 mm)
Part Number: SH-1NSS

Standard Unit Price: 12,860,308 IDR Special Price 12,860,308 IDR
Quantity: 1 unit
Days to Ship: Quote

[Features]
· There is cushion rubber at the front corner for safety.
· Wheels adopt a radial bearing as standard for smooth and quiet movement when starting.
· Since the surface of the load platform has been manufactured using iron plate bending methods and spot welding, it has a clean and strong surface with less unevenness caused by welding, etc.
· Positions of the swivel wheels and the fixed wheels can be switched.

Specifications of SH-1NSS

  • Product Type
    Transportation cart
  • Main Body Material
    Made with Steel
  • Main body: option
    Main Body
  • Length(mm)
    1200
  • Width(mm)
    750
  • Height(mm)
    289
  • Handle Height(mm)
    880
  • Caster Diameter(mm)
    200
  • Trusco Code
    772-6384
  • Load Resistance(kg)
    600
  • Specifications
    Attached stopper set: LSH-1SET, swivel caster x 2, fixed caster x 2, fixed-handle type
  • Assembly / Completion
    Finished product

Please check the type/dimensions/specifications of the part SH-1NSS in the Steel Platform Truck, With Brake (Fixed Handle / 800 to 1,400 mm) series.

Products like this...

Part Number
SH-1LNSS
SH-2LNSS
SH-2NSS
SH-3NSS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Width
(mm)
Height
(mm)
Caster Diameter
(mm)
Trusco Code Load Resistance
(kg)
Specifications Internal Capacity

13,354,616 IDR

1 Piece(s) Quote 1400750289200772-6350600Attached stopper set: LSH-1SET, swivel caster x 2, fixed caster x 2, fixed-handle type-

10,256,924 IDR

1 Piece(s) Quote 1200600234150772-6414500Attached stopper set: LSH-2SET, swivel caster x 2, fixed caster x 2, fixed-handle type-

8,319,539 IDR

1 Piece(s) Quote 900600234150772-6449500Attached stopper set: LSH-2SET, swivel caster x 2, fixed caster x 2, fixed-handle type-

6,533,231 IDR

1 Piece(s) Quote 800450180100772-6473300Attached stopper set: LSH-3SET, swivel caster x 2, fixed caster x 2, fixed-handle type-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)