(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Vidmar Machine Cabinet, Additional Partition

Vidmar Machine Cabinet, Additional Partition

Standard Unit Price:
326,154 IDR
Days to Ship :
Quote

[Features]
· Partitions can be Arranged as desired
[Applications]
· Partitions for machine cabinets

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Height(mm)

Refine by

  • 40
  • 60
  • Clear
JAN Code

Refine by

  • 4954183301620
  • 4954183301637
  • Clear
Trusco Code

Refine by

  • 452-8433
  • 452-8425
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
40
4954183301620
452-8425
Quote
326,154 IDR

Part Number : MPT-A
Days to Ship Quote
Standard Unit Price 326,154 IDR
Quantity 1 pc.

Specificationtitle

  • Height(mm)
    40
  • Maximum Load(kg/unit)
    Medium capacity (501 to 1,200 kg)
  • Color
    Gray
  • Width(mm)
    374
  • JAN Code
    4954183301620
  • Trusco Code
    452-8425
1 pc.
60
4954183301637
452-8433
Quote
326,154 IDR

Part Number : MPT-B
Days to Ship Quote
Standard Unit Price 326,154 IDR
Quantity 1 pc.

Specificationtitle

  • Height(mm)
    60
  • Maximum Load(kg/unit)
    Medium capacity (501 to 1,200 kg)
  • Color
    Gray
  • Width(mm)
    374
  • JAN Code
    4954183301637
  • Trusco Code
    452-8433

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)