(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Lightweight Adjustable Height Work Bench with 1 Drawer Steel Tabletop Average Load (kg) 150 SAEM-0960F1

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Lightweight Adjustable Height Work Bench with 1 Drawer Steel Tabletop Average Load (kg) 150
Part Number: SAEM-0960F1

Standard Unit Price: 9,912,462 IDR Special Price 9,912,462 IDR
Quantity: 1 unit
Days to Ship: Quote

[Features]
· The height can be adjusted by 50 mm pitch.
· Drawers can be installed anywhere according to the usage.

Specifications of SAEM-0960F1

Please check the type/dimensions/specifications of the part SAEM-0960F1 in the Lightweight Adjustable Height Work Bench with 1 Drawer Steel Tabletop Average Load (kg) 150 series.

Products like this...

Part Number
SAEM-0960F1W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Trusco Code Capacity

9,912,462 IDR

1 Piece(s) Quote White770-3392-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)