(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Medium Capacity Boltless Shelf Model TUG (450 kg Type, Height 1,200 mm, 3 Shelf Type) Single Unit Type (Height 1,200 mm, 3 Shelf Type) TUG45043L3

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Medium Capacity Boltless Shelf Model TUG (450 kg Type, Height 1,200 mm, 3 Shelf Type) Single Unit Type (Height 1,200 mm, 3 Shelf Type)
Part Number: TUG45043L3

Standard Unit Price: 6,633,231 IDR Special Price 6,633,231 IDR
Days to Ship: Quote

[Features]
· As it has a completely boltless structure, it can be freely rearranged and adjusted without tools.
· Shelf board is a split shelf type so it is easy to assemble and handle.
· The shelf positions can be changed and adjusted freely in small increments at 30 mm pitch.
· Connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· VOC (volatile organic compounds) supporting paint.
· Low formaldehyde content (F☆☆☆☆).

Specifications of TUG45043L3

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    450 kg/tier
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-7264
  • External Dimensions Frontage(mm)
    962
  • Outer Dimensions Height(mm)
    1202

Please check the type/dimensions/specifications of the part TUG45043L3 in the Medium Capacity Boltless Shelf Model TUG (450 kg Type, Height 1,200 mm, 3 Shelf Type) Single Unit Type (Height 1,200 mm, 3 Shelf Type) series.

Products like this...

Part Number
TUG45043J3
TUG45043S3
TUG45043Z3
TUG45044J3
TUG45044L3
TUG45044S3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFrontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
External depth
(mm)
Trusco Code External Dimensions Frontage
(mm)

7,572,000 IDR

1 Piece(s) Quote 900750837792755-7221962

6,266,462 IDR

1 Piece(s) Quote 900450837492755-7302962

8,355,231 IDR

1 Piece(s) Quote 900900837942755-7345962

8,365,539 IDR

1 Piece(s) Quote 12007501137792755-73881262

7,712,770 IDR

1 Piece(s) Quote 12006001137642755-74261262

6,721,693 IDR

1 Piece(s) Quote 12004501137492755-74691262

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)