(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Small to Medium Capacity Shelf Model TLA (Medium Shelf Boltless Type, 150 kg Type, Height 1,960 mm, Shutter Provided)

Small to Medium Capacity Shelf Model TLA (Medium Shelf Boltless Type, 150 kg Type, Height 1,960 mm, Shutter Provided)

Standard Unit Price:
46,943,077 IDR-
Days to Ship :
Quote

[Features]
· As it can be locked with a shutter, it is ideal for storing items that require security.
· The shutter is available in the transparent MC type that allows the contents to be checked and the opaque MG type.

Basic Specifications

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    908
  • Height(mm)
    1960
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    828
  • Product uniform load capacity
    150 kg/Level
  • Allowable Load(kgf)
    1,000 kg/Unit
Part Number
Depth(mm)

Refine by

  • 502
  • 652
  • Clear
Details Type

Refine by

  • Shutter opaque
  • Shutter transparent
  • Clear
Conform

Refine by

  • TLA63L-2□
  • TLA63S-2□
  • Clear
Trusco Code

Refine by

  • 758-5390
  • 758-5381
  • 758-5357
  • 758-5349
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
652
Shutter transparent
TLA63L-2□
758-5349
Quote
54,558,462 IDR

Part Number : TLA63L-25MC
Days to Ship Quote
Standard Unit Price 54,558,462 IDR

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    908
  • Depth(mm)
    652
  • Height(mm)
    1960
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Details Type
    Shutter transparent
  • Color
    Oyster White
  • Effective Frontage(mm)
    828
  • Product uniform load capacity
    150 kg/Level
  • Allowable Load(kgf)
    1,000 kg/Unit
  • Conform
    TLA63L-2□
  • Trusco Code
    758-5349
652
Shutter opaque
TLA63L-2□
758-5357
Quote
50,309,231 IDR

Part Number : TLA63L-25MG
Days to Ship Quote
Standard Unit Price 50,309,231 IDR

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    908
  • Depth(mm)
    652
  • Height(mm)
    1960
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Details Type
    Shutter opaque
  • Color
    Oyster White
  • Effective Frontage(mm)
    828
  • Product uniform load capacity
    150 kg/Level
  • Allowable Load(kgf)
    1,000 kg/Unit
  • Conform
    TLA63L-2□
  • Trusco Code
    758-5357
502
Shutter transparent
TLA63S-2□
758-5381
Quote
47,629,000 IDR

Part Number : TLA63S-25MC
Days to Ship Quote
Standard Unit Price 47,629,000 IDR

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    908
  • Depth(mm)
    502
  • Height(mm)
    1960
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Details Type
    Shutter transparent
  • Color
    Oyster White
  • Effective Frontage(mm)
    828
  • Product uniform load capacity
    150 kg/Level
  • Allowable Load(kgf)
    1,000 kg/Unit
  • Conform
    TLA63S-2□
  • Trusco Code
    758-5381
502
Shutter opaque
TLA63S-2□
758-5390
Quote
46,943,077 IDR

Part Number : TLA63S-25MG
Days to Ship Quote
Standard Unit Price 46,943,077 IDR

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    908
  • Depth(mm)
    502
  • Height(mm)
    1960
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Details Type
    Shutter opaque
  • Color
    Oyster White
  • Effective Frontage(mm)
    828
  • Product uniform load capacity
    150 kg/Level
  • Allowable Load(kgf)
    1,000 kg/Unit
  • Conform
    TLA63S-2□
  • Trusco Code
    758-5390

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)