(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electric Screwdriver Holder

Electric Screwdriver Holder

Standard Unit Price:
323,385 IDR
Days to Ship :
1 Day(s)

[Features]
· Battery component can be attached or detached with a single operation.
· Can be folded when not in used as the hook rotates.
[Applications]
· Management of electric drills and screwdrivers.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Height(mm)
    145
  • Width(mm)
    20
  • Depth(mm)
    91
  • JAN Code
    4989999370799
  • Trusco Code
    760-6974
  • Mass(g)
    88
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
TDH
1 pc.
1 Day(s)
323,385 IDR

Part Number : TDH
Days to Ship 1 Day(s)
Standard Unit Price 323,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Height(mm)
    145
  • Width(mm)
    20
  • Depth(mm)
    91
  • JAN Code
    4989999370799
  • Trusco Code
    760-6974
  • Mass(g)
    88

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The battery portion can be installed with one touch, and it is removable.
●Since the hook rotates, folding is possible when not in use.

Usage

●Electric drills, to the management of screwdrivers.

Specification

●W x D x H(mm):20 x 91 x 145
●SPQ(piece):50
●Hook type to be put on belts etc.

Materials

●Body: Steel(trivalent white plating)
●Cap: PC(black)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)