(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Detachable Tool Holder

Detachable Tool Holder

Standard Unit Price:
153,846 IDR-
Days to Ship :
12 Day(s) or more

[Features]
· Detachable tool holder which can be used as a replacement to the common buckle.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • For Hammer, Bar
  • For Hammers
  • For Mini Cutters, Bolt Clippers
  • For Ratchet Wrench
  • J Type Hook for Ratchet Wrench
  • Clear
Height(mm)

Refine by

  • 74
  • 108.6
  • 120
  • 124
  • Clear
Width(mm)

Refine by

  • 34
  • 60
  • 93
  • Clear
Depth(mm)

Refine by

  • 62.1
  • 66
  • 70.69
  • 80
  • 81.15
  • Clear
JAN Code

Refine by

  • 4989999373226
  • 4989999373233
  • 4989999373240
  • 4989999373257
  • 4989999373264
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
For Mini Cutters, Bolt Clippers
108.6
34
62.1
4989999373226
12 Day(s)
212,308 IDR

Part Number : DTH-A
Days to Ship 12 Day(s)
Standard Unit Price 212,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Details Type
    For Mini Cutters, Bolt Clippers
  • Height(mm)
    108.6
  • Width(mm)
    34
  • Depth(mm)
    62.1
  • JAN Code
    4989999373226
  • Trusco Code
    762-4573
1 pc.
J Type Hook for Ratchet Wrench
120
34
81.15
4989999373233
12 Day(s)
153,846 IDR

Part Number : DTH-B
Days to Ship 12 Day(s)
Standard Unit Price 153,846 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Details Type
    J Type Hook for Ratchet Wrench
  • Height(mm)
    120
  • Width(mm)
    34
  • Depth(mm)
    81.15
  • JAN Code
    4989999373233
  • Trusco Code
    762-4735
1 pc.
For Ratchet Wrench
124
34
66
4989999373240
12 Day(s)
183,077 IDR

Part Number : DTH-C
Days to Ship 12 Day(s)
Standard Unit Price 183,077 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Details Type
    For Ratchet Wrench
  • Height(mm)
    124
  • Width(mm)
    34
  • Depth(mm)
    66
  • JAN Code
    4989999373240
  • Trusco Code
    762-4751
1 pc.
For Hammers
74
60
70.69
4989999373257
Quote
167,692 IDR

Part Number : DTH-D
Days to Ship Quote
Standard Unit Price 167,692 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Details Type
    For Hammers
  • Height(mm)
    74
  • Width(mm)
    60
  • Depth(mm)
    70.69
  • JAN Code
    4989999373257
  • Trusco Code
    762-4760
1 pc.
For Hammer, Bar
74
93
80
4989999373264
12 Day(s)
212,308 IDR

Part Number : DTH-E
Days to Ship 12 Day(s)
Standard Unit Price 212,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Details Type
    For Hammer, Bar
  • Height(mm)
    74
  • Width(mm)
    93
  • Depth(mm)
    80
  • JAN Code
    4989999373264
  • Trusco Code
    762-4778

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A removable tool holder that can be used in place of a common buckle.

Specification

●SPQ(piece):10

Materials

●Steel Nickel Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)