(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Waist Bag small type with lid

Waist Bag small type with lid

Standard Unit Price:
809,231 IDR
Days to Ship :
1 Day(s)

[Features]
· Small 2-pocket waist bag with cover.
· Includes dual side pockets.
· With belt loops.

Basic Specifications

  • Product Type
    Bag
  • Color
    Blue
  • Width(mm)
    150
  • Depth(mm)
    70
  • Height(mm)
    185
  • JAN Code
    4989999397949
  • Trusco Code
    773-3402
  • Mass(g)
    246
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
809,231 IDR

Part Number : EDW-F403
Days to Ship 1 Day(s)
Standard Unit Price 809,231 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Color
    Blue
  • Width(mm)
    150
  • Depth(mm)
    70
  • Height(mm)
    185
  • JAN Code
    4989999397949
  • Trusco Code
    773-3402
  • Mass(g)
    246

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)