(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Denim Cellular Phone Case

Denim Cellular Phone Case

Standard Unit Price:
235,908 IDR
Days to Ship :
Quote

[Features]
· A mobile phone (folding phone) storage case that uses durable denim fabric.
· With convenient pocket for keeping small objects.
· Since it is made of denim fabric, the more you use it, the better it gets.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Height(mm)
    140
  • Width(mm)
    105
  • Belt Loop Width(mm)
    60
  • Depth(mm)
    45
  • Mass(g)
    72
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Blue
  • Clear
Shape

Refine by

  • 1 Pocket
  • 2 Pocket
  • Clear
JAN Code

Refine by

  • 4989999390223
  • 4989999390230
  • Clear
Trusco Code

Refine by

  • 768-9918
  • 768-9900
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
1 Pocket
4989999390223
768-9900
Quote
235,908 IDR

Part Number : TDC-H101
Days to Ship Quote
Standard Unit Price 235,908 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Height(mm)
    140
  • Width(mm)
    105
  • Belt Loop Width(mm)
    60
  • Color
    Blue
  • Depth(mm)
    45
  • Shape
    1 Pocket
  • JAN Code
    4989999390223
  • Trusco Code
    768-9900
  • Mass(g)
    72
1 pc.
Black
2 Pocket
4989999390230
768-9918
Quote
235,908 IDR

Part Number : TDC-H102
Days to Ship Quote
Standard Unit Price 235,908 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Height(mm)
    140
  • Width(mm)
    105
  • Belt Loop Width(mm)
    60
  • Color
    Black
  • Depth(mm)
    45
  • Shape
    2 Pocket
  • JAN Code
    4989999390230
  • Trusco Code
    768-9918
  • Mass(g)
    72

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)