(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Denim Tool Holder

Denim Tool Holder

Standard Unit Price:
161,477 IDR-
Days to Ship :
Quote

[Features]
· Uses durable denim fabric.
· An L type cutter knife, magic marker, pen or the like can be stored.
· Since it is made of denim fabric, the more you use it, the better it gets.
· Belt Loop Width 60mm
· Color Blue

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Belt Loop Width(mm)
    60
  • Color
    Blue
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Height(mm)

Refine by

  • 200
  • 225
  • 280
  • Clear
Width(mm)

Refine by

  • 60
  • 75
  • 90
  • Clear
Depth(mm)

Refine by

  • 20
  • 25
  • 50
  • 60
  • Clear
Shape

Refine by

  • Cutter Case, 1 Partition
  • Pliers Case, Insert for 1 Set of Pliers
  • Cutter Case, 2 Partitions
  • Pliers Case, Inserts for 2 Sets Pliers
  • Clear
JAN Code

Refine by

  • 4989999390476
  • 4989999390483
  • 4989999390490
  • 4989999390506
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
200
75
25
Cutter Case, 1 Partition
4989999390476
Quote
161,477 IDR

Part Number : TDC-T201
Days to Ship Quote
Standard Unit Price 161,477 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Height(mm)
    200
  • Width(mm)
    75
  • Belt Loop Width(mm)
    60
  • Color
    Blue
  • Depth(mm)
    25
  • Shape
    Cutter Case, 1 Partition
  • JAN Code
    4989999390476
  • Trusco Code
    769-0151
  • Mass(g)
    36
1 pc.
225
75
60
Cutter Case, 2 Partitions
4989999390483
Quote
210,677 IDR

Part Number : TDC-T202
Days to Ship Quote
Standard Unit Price 210,677 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Height(mm)
    225
  • Width(mm)
    75
  • Belt Loop Width(mm)
    60
  • Color
    Blue
  • Depth(mm)
    60
  • Shape
    Cutter Case, 2 Partitions
  • JAN Code
    4989999390483
  • Trusco Code
    769-0169
  • Mass(g)
    42
1 pc.
225
60
20
Pliers Case, Insert for 1 Set of Pliers
4989999390490
Quote
175,714 IDR

Part Number : TDC-T203
Days to Ship Quote
Standard Unit Price 175,714 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Height(mm)
    225
  • Width(mm)
    60
  • Belt Loop Width(mm)
    60
  • Color
    Blue
  • Depth(mm)
    20
  • Shape
    Pliers Case, Insert for 1 Set of Pliers
  • JAN Code
    4989999390490
  • Trusco Code
    769-0177
  • Mass(g)
    32
1 pc.
280
90
50
Pliers Case, Inserts for 2 Sets Pliers
4989999390506
Quote
210,677 IDR

Part Number : TDC-T204
Days to Ship Quote
Standard Unit Price 210,677 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Height(mm)
    280
  • Width(mm)
    90
  • Belt Loop Width(mm)
    60
  • Color
    Blue
  • Depth(mm)
    50
  • Shape
    Pliers Case, Inserts for 2 Sets Pliers
  • JAN Code
    4989999390506
  • Trusco Code
    769-0185
  • Mass(g)
    54

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)