(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Digital camouflage tool holder (desert color) compact tool case

Digital camouflage tool holder (desert color) compact tool case

Standard Unit Price:
171,569 IDR-
Days to Ship :
1 Day(s)

[Features]
· A versatile small item case in digital camouflage colors. Made of strong 600 d polyester, lightweight and highly durable.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Color
    Digital Desert Camouflage Color
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Height(mm)

Refine by

  • 170
  • 185
  • Clear
Width(mm)

Refine by

  • 110
  • 180
  • Clear
Depth(mm)

Refine by

  • 20
  • 60
  • Clear
JAN Code

Refine by

  • 4989999389586
  • 4989999389593
  • Clear
Trusco Code

Refine by

  • 764-2253
  • 764-2245
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
170
110
20
4989999389586
764-2245
1 Day(s)
171,569 IDR

Part Number : TCM-C11
Days to Ship 1 Day(s)
Standard Unit Price 171,569 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Height(mm)
    170
  • Width(mm)
    110
  • Color
    Digital Desert Camouflage Color
  • Depth(mm)
    20
  • JAN Code
    4989999389586
  • Trusco Code
    764-2245
  • Mass(g)
    60
1 pc.
185
180
60
4989999389593
764-2253
1 Day(s)
310,338 IDR

Part Number : TCM-C21
Days to Ship 1 Day(s)
Standard Unit Price 310,338 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Height(mm)
    185
  • Width(mm)
    180
  • Color
    Digital Desert Camouflage Color
  • Depth(mm)
    60
  • JAN Code
    4989999389593
  • Trusco Code
    764-2253
  • Mass(g)
    145

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)