(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Muffler Heat Resistant Tape (Heat Resistance Temperature 150°C)

Muffler Heat Resistant Tape (Heat Resistance Temperature 150°C)

Standard Unit Price:
230,770 IDR-
Days to Ship :
12 Day(s)

Basic Specifications

Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Width×Length(mm)

Refine by

  • 50×1000
  • 100×1000
  • Clear
JAN Code

Refine by

  • 4975759090182
  • 4975759090199
  • Clear
Trusco Code

Refine by

  • 754-3891
  • 754-3883
  • Clear
Weight (g)

Refine by

  • 90.000
  • Clear
Material 1

Refine by

  • Aluminum foil, acrylic adhesive
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
100×1000
4975759090182
754-3883
90.000
Aluminum foil, acrylic adhesive
12 Day(s)
356,924 IDR

Part Number : 09018
Days to Ship 12 Day(s)
Standard Unit Price 356,924 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Product for repair
  • Width×Length(mm)
    100×1000
  • JAN Code
    4975759090182
  • Trusco Code
    754-3883
  • Weight (g)
    90.000
  • Material 1
    Aluminum foil, acrylic adhesive
  • Mass(g)
    90
1 pc.
50×1000
4975759090199
754-3891
-
-
12 Day(s)
230,770 IDR

Part Number : 09019
Days to Ship 12 Day(s)
Standard Unit Price 230,770 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Product for repair
  • Width×Length(mm)
    50×1000
  • JAN Code
    4975759090199
  • Trusco Code
    754-3891
  • Weight (g)
    -
  • Material 1
    -
  • Mass(g)
    100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)