(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Little Paint Coating for Leather

Little Paint Coating for Leather

Standard Unit Price:
141,693 IDR
Days to Ship :
12 Day(s)

[Features]
· Use as a paint with a handy brush for hiding small scratches on leather products.
· Excellent adhesion to leather and flexible after drying, so painted parts are less prone to cracking when bent and pulled.
[Applications]
· For hiding scratches on bags, shoes, sofas, and small leather goods.

Basic Specifications

Part Number
Internal Capacity

Refine by

  • 1 pc (12 ml)
  • Clear
Color

Refine by

  • Black
  • Brown
  • Dark brown
  • Clear
JAN Code

Refine by

  • 4975759204671
  • 4975759204688
  • 4975759204695
  • Clear
Trusco Code

Refine by

  • 475-7661
  • 475-7653
  • 475-7645
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (12 ml)
Brown
4975759204671
475-7645
12 Day(s)
141,693 IDR

Part Number : 20467
Days to Ship 12 Day(s)
Standard Unit Price 141,693 IDR
Quantity 1 pc (12 ml)

Specificationtitle

  • Product Type
    Product for repair
  • Color
    Brown
  • JAN Code
    4975759204671
  • Trusco Code
    475-7645
1 pc (12 ml)
Dark brown
4975759204688
475-7653
12 Day(s)
141,693 IDR

Part Number : 20468
Days to Ship 12 Day(s)
Standard Unit Price 141,693 IDR
Quantity 1 pc (12 ml)

Specificationtitle

  • Product Type
    Product for repair
  • Color
    Dark brown
  • JAN Code
    4975759204688
  • Trusco Code
    475-7653
1 pc (12 ml)
Black
4975759204695
475-7661
12 Day(s)
141,693 IDR

Part Number : 20469
Days to Ship 12 Day(s)
Standard Unit Price 141,693 IDR
Quantity 1 pc (12 ml)

Specificationtitle

  • Product Type
    Product for repair
  • Color
    Black
  • JAN Code
    4975759204695
  • Trusco Code
    475-7661

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)