(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Double Shackle - Stainless Steel

Double Shackle - Stainless Steel

Standard Unit Price:
166,167 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Chains, etc., can easily be attached by opening and closing the pin.
· The center of the fitting is a swivel type that rotates freely.
[Applications]
· As a connection fitting for chains, wires and ropes.

Basic Specifications

  • Material
    Other
  • Product Type
    Shackle
  • Thread Diameter
    M6
  • Working Load(kN)
    1.67
  • A(mm)
    6.2
  • B(mm)
    12
  • D(mm)
    6
  • L1(mm)
    64
  • L2(mm)
    12
  • JAN Code
    4982970402519
  • Trusco Code
    293-2121
  • Mass(g)
    68
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
8 Day(s) or more
166,167 IDR

Part Number : B-292
Days to Ship 8 Day(s) or more
Standard Unit Price 166,167 IDR
Quantity 1 pc.

Specificationtitle

  • Material
    Other
  • Product Type
    Shackle
  • Thread Diameter
    M6
  • Working Load(kN)
    1.67
  • A(mm)
    6.2
  • B(mm)
    12
  • D(mm)
    6
  • L1(mm)
    64
  • L2(mm)
    12
  • JAN Code
    4982970402519
  • Trusco Code
    293-2121
  • Mass(g)
    68

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Chain can be attached easily by opening and closing pins.

Materials

●Stainless Steel(SUS304)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)