(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
JIS Type Shackle: Stainless Steel, SC Type

JIS Type Shackle: Stainless Steel, SC Type

Standard Unit Price:
420,667 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· A shackle in which the pin is thicker than the frame.
· A screw-in type shackle.
[Applications]
· As a connection fitting for chains, wires, ropes, etc., or for terminal fitting joints.

Basic Specifications

  • Material
    Other
  • Product Type
    Shackle
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Thread Diameter

Refine by

  • M8
  • M10
  • M12
  • M14
  • M16
  • Clear
Working Load(kN)

Refine by

  • 1.96
  • 3.43
  • 5.88
  • 8.82
  • 11.76
  • Clear
d(mm)

Refine by

  • 17
  • 21
  • 25
  • 32
  • 36
  • Clear
t(mm)

Refine by

  • 6
  • 8
  • 10
  • 12
  • 14
  • Clear
B(mm)

Refine by

  • 11
  • 14
  • 17
  • 20
  • 24
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
1 pc.
M8
1.96
17
6
11
8 Day(s) or more
420,667 IDR

Part Number : A-1919
Days to Ship 8 Day(s) or more
Standard Unit Price 420,667 IDR
Quantity 1 pc.

Specificationtitle

  • Material
    Other
  • Product Type
    Shackle
  • Thread Diameter
    M8
  • Working Load(kN)
    1.96
  • d(mm)
    17
  • t(mm)
    6
  • B(mm)
    11
  • D(mm)
    8
  • L(mm)
    24
  • JAN Code
    4982970319190
  • Trusco Code
    378-7770
  • Mass(g)
    40
1 pc.
M10
3.43
21
8
14
8 Day(s) or more
498,000 IDR

Part Number : A-1920
Days to Ship 8 Day(s) or more
Standard Unit Price 498,000 IDR
Quantity 1 pc.

Specificationtitle

  • Material
    Other
  • Product Type
    Shackle
  • Thread Diameter
    M10
  • Working Load(kN)
    3.43
  • d(mm)
    21
  • t(mm)
    8
  • B(mm)
    14
  • D(mm)
    10
  • L(mm)
    32
  • JAN Code
    4982970319206
  • Trusco Code
    378-7788
  • Mass(g)
    73
1 pc.
M12
5.88
25
10
17
8 Day(s) or more
619,833 IDR

Part Number : A-1921
Days to Ship 8 Day(s) or more
Standard Unit Price 619,833 IDR
Quantity 1 pc.

Specificationtitle

  • Material
    Other
  • Product Type
    Shackle
  • Thread Diameter
    M12
  • Working Load(kN)
    5.88
  • d(mm)
    25
  • t(mm)
    10
  • B(mm)
    17
  • D(mm)
    12
  • L(mm)
    40
  • JAN Code
    4982970319213
  • Trusco Code
    378-7796
  • Mass(g)
    134
1 pc.
M14
8.82
32
12
20
8 Day(s) or more
767,333 IDR

Part Number : A-1922
Days to Ship 8 Day(s) or more
Standard Unit Price 767,333 IDR
Quantity 1 pc.

Specificationtitle

  • Material
    Other
  • Product Type
    Shackle
  • Thread Diameter
    M14
  • Working Load(kN)
    8.82
  • d(mm)
    32
  • t(mm)
    12
  • B(mm)
    20
  • D(mm)
    15
  • L(mm)
    48
  • JAN Code
    4982970319220
  • Trusco Code
    378-7800
  • Mass(g)
    250
1 pc.
M16
11.76
36
14
24
8 Day(s) or more
903,667 IDR

Part Number : A-1923
Days to Ship 8 Day(s) or more
Standard Unit Price 903,667 IDR
Quantity 1 pc.

Specificationtitle

  • Material
    Other
  • Product Type
    Shackle
  • Thread Diameter
    M16
  • Working Load(kN)
    11.76
  • d(mm)
    36
  • t(mm)
    14
  • B(mm)
    24
  • D(mm)
    17
  • L(mm)
    56
  • JAN Code
    4982970319237
  • Trusco Code
    378-7818
  • Mass(g)
    380