(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Screw Shackle Steel Operating Load (kN) 1.17–4.41

Screw Shackle Steel Operating Load (kN) 1.17–4.41

Standard Unit Price:
146,704 IDR
Days to Ship :
8 Day(s) or more

[Features]
· A standard screw-in type shackle.
[Applications]
· As a connection fitting.

Basic Specifications

  • Material
    Other
  • Product Type
    Shackle
  • Thread Diameter
    W1/2
  • Working Load(kN)
    4.41
  • d(mm)
    23
  • B(mm)
    24
  • D(mm)
    11.6
  • L(mm)
    46
  • JAN Code
    4941107003081
  • Trusco Code
    169-1228
  • Mass(g)
    340
  • Amount Of Content
    1 Bag (2 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Bag (2 pcs)
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
1 Bag (2 pcs)
8 Day(s) or more
146,704 IDR

Part Number : SC-12
Days to Ship 8 Day(s) or more
Standard Unit Price 146,704 IDR
Quantity 1 Bag (2 pcs)

Specificationtitle

  • Material
    Other
  • Product Type
    Shackle
  • Thread Diameter
    W1/2
  • Working Load(kN)
    4.41
  • d(mm)
    23
  • B(mm)
    24
  • D(mm)
    11.6
  • L(mm)
    46
  • JAN Code
    4941107003081
  • Trusco Code
    169-1228
  • Mass(g)
    340