(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stepladder with Upper Frame

Click this image to zoom it.

Move the mouse over the image to zoom

Stepladder with Upper Frame

Standard Unit Price:
4,734,530 IDR-
Days to Ship :
20 Day(s)

[Features]
· The step interval is approximately 20 cm for easy ascending and descending.
· A compact thickness of 115 mm when folded for storage.
· Comes with a handrail for increased safety.

Basic Specifications

  • Maximum Operating Mass(Kg)
    150
  • Product Model
    Step Ladder For Work
  • Head Step Dimensions(mm)
    250 x 250
  • Step Width(mm)
    80
  • Specifications
    Finished product
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Head Step Height(m)

Refine by

  • 0.77
  • 0.98
  • 1.19
  • 1.4
  • 1.62
  • Clear
Number Of Steps

Refine by

  • 4
  • 5
  • 6
  • 7
  • 8
  • Clear
Overall Length

Refine by

  • 1.46m
  • 1.69m
  • 1.92m
  • 2.16m
  • 2.39m
  • Clear
JAN Code

Refine by

  • 4969182243147
  • 4969182243154
  • 4969182243161
  • 4969182243178
  • 4969182243185
  • Clear
Trusco Code

Refine by

  • 772-7542
  • 772-7534
  • 772-7526
  • 772-7518
  • 772-7500
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
0.77
4
1.46m
4969182243147
772-7500
20 Day(s)
4,734,530 IDR

Part Number : TBF4
Days to Ship 20 Day(s)
Standard Unit Price 4,734,530 IDR
Quantity 1 unit

Specificationtitle

  • Head Step Height(m)
    0.77
  • Maximum Operating Mass(Kg)
    150
  • Product Model
    Step Ladder For Work
  • Head Step Dimensions(mm)
    250 x 250
  • Number Of Steps
    4
  • Step Width(mm)
    80
  • Overall Length
    1.46m
  • JAN Code
    4969182243147
  • Trusco Code
    772-7500
  • Specifications
    Finished product
  • Mass(kg)
    3.8
1 unit
0.98
5
1.69m
4969182243154
772-7518
20 Day(s)
5,026,325 IDR

Part Number : TBF5
Days to Ship 20 Day(s)
Standard Unit Price 5,026,325 IDR
Quantity 1 unit

Specificationtitle

  • Head Step Height(m)
    0.98
  • Maximum Operating Mass(Kg)
    150
  • Product Model
    Step Ladder For Work
  • Head Step Dimensions(mm)
    250 x 250
  • Number Of Steps
    5
  • Step Width(mm)
    80
  • Overall Length
    1.69m
  • JAN Code
    4969182243154
  • Trusco Code
    772-7518
  • Specifications
    Finished product
  • Mass(kg)
    4.5
1 unit
1.19
6
1.92m
4969182243161
772-7526
20 Day(s)
4,933,846 IDR

Part Number : TBF6
Days to Ship 20 Day(s)
Standard Unit Price 4,933,846 IDR
Quantity 1 unit

Specificationtitle

  • Head Step Height(m)
    1.19
  • Maximum Operating Mass(Kg)
    150
  • Product Model
    Step Ladder For Work
  • Head Step Dimensions(mm)
    250 x 250
  • Number Of Steps
    6
  • Step Width(mm)
    80
  • Overall Length
    1.92m
  • JAN Code
    4969182243161
  • Trusco Code
    772-7526
  • Specifications
    Finished product
  • Mass(kg)
    5.4
1 unit
1.4
7
2.16m
4969182243178
772-7534
20 Day(s)
5,606,154 IDR

Part Number : TBF7
Days to Ship 20 Day(s)
Standard Unit Price 5,606,154 IDR
Quantity 1 unit

Specificationtitle

  • Head Step Height(m)
    1.4
  • Maximum Operating Mass(Kg)
    150
  • Product Model
    Step Ladder For Work
  • Head Step Dimensions(mm)
    250 x 250
  • Number Of Steps
    7
  • Step Width(mm)
    80
  • Overall Length
    2.16m
  • JAN Code
    4969182243178
  • Trusco Code
    772-7534
  • Specifications
    Finished product
  • Mass(kg)
    6.2
1 unit
1.62
8
2.39m
4969182243185
772-7542
20 Day(s)
8,188,548 IDR

Part Number : TBF8
Days to Ship 20 Day(s)
Standard Unit Price 8,188,548 IDR
Quantity 1 unit

Specificationtitle

  • Head Step Height(m)
    1.62
  • Maximum Operating Mass(Kg)
    150
  • Product Model
    Step Ladder For Work
  • Head Step Dimensions(mm)
    250 x 250
  • Number Of Steps
    8
  • Step Width(mm)
    80
  • Overall Length
    2.39m
  • JAN Code
    4969182243185
  • Trusco Code
    772-7542
  • Specifications
    Finished product
  • Mass(kg)
    7.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)