(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Headlight, LED Head Upright Total Luminous Flux 13-72 lm

Headlight, LED Head Upright Total Luminous Flux 13-72 lm

Standard Unit Price:
2,130,308 IDR
Days to Ship :
1 Day(s)

[Features]
·Compact and lightweight.
·The bezel switch allows you to turn it on and off even while wearing gloves.

Basic Specifications

  • Specifications
    • STOCK
  • Total Luminous Flux(lm)
    17~33
  • Battery type
    Size AAA
  • Product Type
    Headlight
  • Width(mm)
    53
  • Depth(mm)
    40
  • Height(mm)
    45
  • Maximum Lighting Time
    Approx. 20 (in high mode), approx. 40 (in low mode)
  • Color
    Black
  • Irradiation distance(m)
    25 (In Low Mode) to 35 (In High Mode)
  • JAN Code
    0019428125103
  • Trusco Code
    761-8352
  • Protection Grade
    IPX4
  • Power Supply
    AAA Alkaline Batteries x 3 (Included)
  • Mass(g)
    60
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
2,130,308 IDR

Part Number : 0274500100110
Days to Ship 1 Day(s)
Standard Unit Price 2,130,308 IDR
Quantity 1 pc.

Specificationtitle

  • Total Luminous Flux(lm)
    17~33
  • Battery type
    Size AAA
  • Product Type
    Headlight
  • Width(mm)
    53
  • Depth(mm)
    40
  • Height(mm)
    45
  • Maximum Lighting Time
    Approx. 20 (in high mode), approx. 40 (in low mode)
  • Color
    Black
  • Irradiation distance(m)
    25 (In Low Mode) to 35 (In High Mode)
  • JAN Code
    0019428125103
  • Trusco Code
    761-8352
  • Protection Grade
    IPX4
  • Power Supply
    AAA Alkaline Batteries x 3 (Included)
  • Mass(g)
    60

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)