(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
LED Spotlight SPL-500 SPL-500

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

LED Spotlight SPL-500
Part Number: SPL-500

Standard Unit Price: 1,461,538 IDR Special Price 1,461,538 IDR
Quantity: 1 pc.
Days to Ship: 1 Day(s)

[Features]
· The brightness can be adjusted between 3 levels (high/medium/low). It has a blinking function.
· Easy-to-handle gun type with a safety lock. Comes with a stand and shoulder straps to allow various applications.

Specifications of SPL-500

  • Specifications
    • STOCK
  • Product Type
    LED Type
  • Type
    Handset Type
  • Special Purpose
    Other
  • Maximum Lighting Time (h)
    10 ~ 100
  • Power Supply
    Dry Cell Battery C
  • Total Luminous Flux(lm)
    500
  • Power supply details
    C Batteries x 3 (Sold Separately)
  • Outer Diameter(mm)
    75
  • Overall Length(mm)
    146
  • Maximum Lighting Time Details(h)
    Approximately 10 (Strong), Approximately 30 (Medium), Approximately 100 (Weak)
  • JAN Code
    4989999388633
  • Trusco Code
    764-4787
  • Mass(g)
    554
  • Protection Grade
    IP67

Please check the type/dimensions/specifications of the part SPL-500 in the LED Spotlight SPL-500 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)