(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Fluorescent lamp Hotalook α (3-wavelength type, afterglow type, glow starter type)

Fluorescent lamp Hotalook α (3-wavelength type, afterglow type, glow starter type)

Standard Unit Price:
372,308 IDR
Days to Ship :
Quote

Basic Specifications

  • Product Model
    Circular Fluorescent Lamp
  • Specifications
    Glow Starter Type
  • Categoryification
    30 type
  • Rated Lamp Wattage(W)
    28
  • Total Flux(lm)
    2000
  • Maximum Persistent Luminosity
    0.25lx
  • Afterglow
    3 wavelength type (minutes)
  • JAN Code
    4904323614530
  • Trusco Code
    328-5138
  • Mass(g)
    155
  • Light-source Color
    Daylight Color
  • Color Temperature(K)
    8000
  • Color Rendering Properties
    Ra84
  • Rated Lifespan
    9000
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
372,308 IDR

Part Number : FCL30EDF28-SHG-A
Days to Ship Quote
Standard Unit Price 372,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Circular Fluorescent Lamp
  • Specifications
    Glow Starter Type
  • Categoryification
    30 type
  • Rated Lamp Wattage(W)
    28
  • Total Flux(lm)
    2000
  • Maximum Persistent Luminosity
    0.25lx
  • Afterglow
    3 wavelength type (minutes)
  • JAN Code
    4904323614530
  • Trusco Code
    328-5138
  • Mass(g)
    155
  • Light-source Color
    Daylight Color
  • Color Temperature(K)
    8000
  • Color Rendering Properties
    Ra84
  • Rated Lifespan
    9000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)