(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
LED Dual Beam with Steel Plate

LED Dual Beam with Steel Plate

Standard Unit Price:
5,741,539 IDR
Days to Ship :
Quote

[Features]
· Two flexible tips have an LED light source for the flexible adjustment of the illumination part.
· It emits pinpoint light when taking pictures of small parts, organisms in test tubes, etc.
· Light source dimming can also be adjusted from 10% to 100%.
[Applications]
· Lighting fixture unit for illumination can be used in photographing and inspection work, for areas where fine adjustment of light is difficult.

Basic Specifications

  • Product Type
    Other
  • Type
    LED
  • Total Luminous Flux(lm)
    96
  • Color
    Black
  • Width(mm)
    970
  • Depth(mm)
    150
  • Height(mm)
    191
  • Power Consumption(W)
    1.8 (0.1 W 3 x 3 bulbs x 2 units, total 1.8 W)
  • JAN Code
    4534644067069
  • Trusco Code
    407-8756
  • Specifications
    On/Off Switch, 20-100% Dimming Knob Included. Arm Main Post, Sub Post + Steel Plate Included
  • Mass(g)
    2400
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
Quote
5,741,539 IDR

Part Number : LED7000P
Days to Ship Quote
Standard Unit Price 5,741,539 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Other
  • Type
    LED
  • Total Luminous Flux(lm)
    96
  • Color
    Black
  • Width(mm)
    970
  • Depth(mm)
    150
  • Height(mm)
    191
  • Power Consumption(W)
    1.8 (0.1 W 3 x 3 bulbs x 2 units, total 1.8 W)
  • JAN Code
    4534644067069
  • Trusco Code
    407-8756
  • Specifications
    On/Off Switch, 20-100% Dimming Knob Included. Arm Main Post, Sub Post + Steel Plate Included
  • Mass(g)
    2400