(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Short tap extension cord fire outlet (3 mouth) cross tap

Short tap extension cord fire outlet (3 mouth) cross tap

Standard Unit Price:
1,540,000 IDR
Days to Ship :
8 Day(s) or more

[Features]
· An outlet with lamp where the outlet area illuminates when power is supplied.
· A crossed triple socket type of outlet.
[Applications]
· For work in dark locations.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Electrical wire length(m)
    20
  • Product Type
    Extension cord
  • Outlet Ratings(kVA)
    125
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    2
  • Color
    Yellow
  • JAN Code
    4937305010730
  • Trusco Code
    368-6345
  • Mass(kg)
    3
  • Outlet Specification Rating
    2P・15A・125V
  • Outlet Specification Shape
    2-Core
  • Outlet Ratings
    15A125V1500W
  • Electrical wire type
    SVCT (flexible cable)
  • Electrical Wire Length(mm)
    0.5
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
1,540,000 IDR

Part Number : LT2-20
Days to Ship 8 Day(s) or more
Standard Unit Price 1,540,000 IDR

Specificationtitle

  • Electrical wire length(m)
    20
  • Product Type
    Extension cord
  • Outlet Ratings(kVA)
    125
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    2
  • Color
    Yellow
  • JAN Code
    4937305010730
  • Trusco Code
    368-6345
  • Mass(kg)
    3
  • Outlet Specification Rating
    2P・15A・125V
  • Outlet Specification Shape
    2-Core
  • Outlet Ratings
    15A125V1500W
  • Electrical wire type
    SVCT (flexible cable)
  • Electrical Wire Length(mm)
    0.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)