(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Peach (for Exterior) Middle Roller

Peach (for Exterior) Middle Roller

Standard Unit Price:
250,769 IDR
Days to Ship :
1 Day(s)

A paint roller for exteriors made of wool-blended nylon fibers with excellent durability.
[Features]
· Greatly improved paint absorbency and discharge performance to ensure an even coating thickness when repainting a patterned surface.
· A roller used for exteriors that has nylon fibers blended with wool, and excellent durability.
· Compatible handle: SH-1.
· Materials: Nylon, polyester.
[Applications]
· For exteriors.

Basic Specifications

  • Specifications
    • STOCK
  • Roller Dimensions(Inch)
    7
  • Total Length(mm)
    175
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Turpentine soluble acrylic urethane ◎, Strong solvent X
  • Compatible Paint
    Rough Surface
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Bristle Length(mm)

Refine by

  • 14
  • 20
  • 25
  • 30
  • Clear
JAN Code

Refine by

  • 4560146138587
  • 4560146138617
  • 4560146138655
  • 4560146138693
  • Clear
Trusco Code

Refine by

  • 417-3791
  • 417-3783
  • 417-3775
  • 417-3767
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
14
4560146138655
417-3767
1 Day(s)
250,769 IDR

Part Number : 7M-PH14
Days to Ship 1 Day(s)
Standard Unit Price 250,769 IDR
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    7
  • Bristle Length(mm)
    14
  • Total Length(mm)
    175
  • JAN Code
    4560146138655
  • Trusco Code
    417-3767
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Turpentine soluble acrylic urethane ◎, Strong solvent X
  • Mass(g)
    63
  • Compatible Paint
    Rough Surface
1 pc.
20
4560146138587
417-3775
1 Day(s)
250,769 IDR

Part Number : 7M-PH20
Days to Ship 1 Day(s)
Standard Unit Price 250,769 IDR
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    7
  • Bristle Length(mm)
    20
  • Total Length(mm)
    175
  • JAN Code
    4560146138587
  • Trusco Code
    417-3775
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Turpentine soluble acrylic urethane ◎, Strong solvent X
  • Mass(g)
    72
  • Compatible Paint
    Rough Surface
1 pc.
25
4560146138617
417-3783
1 Day(s)
250,769 IDR

Part Number : 7M-PH25
Days to Ship 1 Day(s)
Standard Unit Price 250,769 IDR
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    7
  • Bristle Length(mm)
    25
  • Total Length(mm)
    175
  • JAN Code
    4560146138617
  • Trusco Code
    417-3783
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Turpentine soluble acrylic urethane ◎, Strong solvent X
  • Mass(g)
    75
  • Compatible Paint
    Rough Surface
1 pc.
30
4560146138693
417-3791
1 Day(s)
250,769 IDR

Part Number : 7M-PH30
Days to Ship 1 Day(s)
Standard Unit Price 250,769 IDR
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    7
  • Bristle Length(mm)
    30
  • Total Length(mm)
    175
  • JAN Code
    4560146138693
  • Trusco Code
    417-3791
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Turpentine soluble acrylic urethane ◎, Strong solvent X
  • Mass(g)
    77
  • Compatible Paint
    Rough Surface

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)