(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Middle Roller Deluxe Type (for Exterior Use)

Middle Roller Deluxe Type (for Exterior Use)

Standard Unit Price:
249,231 IDR
Days to Ship :
1 Day(s)

A paint roller with a long nap length and great paint absorbency.
[Features]
· Excellent workability.
· High absorbency for large volumes of paint.
· The nap quality is soft and is usable in water-and oil-based solutions.
[Applications]
· For concrete, mortar, large and small patterns.

Basic Specifications

  • Specifications
    • STOCK
  • Roller Dimensions(Inch)
    7
  • Bristle Length(mm)
    20
  • Total Length(mm)
    175
  • Roller Diameter(φmm)
    6
  • JAN Code
    4905533133972
  • Trusco Code
    254-4938
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Oil-based ○, Acrylic ○, Vinyl chloride △
  • Mass(g)
    65
  • Compatible Paint
    Multipurpose
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
249,231 IDR

Part Number : MRDB-7
Days to Ship 1 Day(s)
Standard Unit Price 249,231 IDR
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    7
  • Bristle Length(mm)
    20
  • Total Length(mm)
    175
  • Roller Diameter(φmm)
    6
  • JAN Code
    4905533133972
  • Trusco Code
    254-4938
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Oil-based ○, Acrylic ○, Vinyl chloride △
  • Mass(g)
    65
  • Compatible Paint
    Multipurpose

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)