(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Small Roller (All-Purpose / Non-Foaming Type)

Small Roller (All-Purpose / Non-Foaming Type)

Standard Unit Price:
98,462 IDR-
Days to Ship :
12 Day(s)

A paint roller that creates uniform roller marks for beautiful finishes.
[Features]
· Almost no nap loss or bubbles created.
· Light, comfortable and has good workability.
· A specially made roller that does not produce bubbles. It is ideal for painting iron parts.
[Applications]
· For concrete, mortar, painting small patterns, iron parts, corrugated sheet metal, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Bristle Length(mm)
    12
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Weak solvent (turpentine type various resins) ◎, Acrylic △, Vinyl chloride △, Rust-preventing paint ◎
  • Compatible Paint
    Multipurpose
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Roller Dimensions(Inch)

Refine by

  • 4
  • 6
  • Clear
Total Length(mm)

Refine by

  • 100
  • 150
  • Clear
JAN Code

Refine by

  • 4560146172086
  • 4560146172093
  • Clear
Trusco Code

Refine by

  • 385-7549
  • 385-7531
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4
100
4560146172086
385-7531
12 Day(s)
98,462 IDR

Part Number : HM4S-EB
Days to Ship 12 Day(s)
Standard Unit Price 98,462 IDR
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    4
  • Bristle Length(mm)
    12
  • Total Length(mm)
    100
  • JAN Code
    4560146172086
  • Trusco Code
    385-7531
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Weak solvent (turpentine type various resins) ◎, Acrylic △, Vinyl chloride △, Rust-preventing paint ◎
  • Mass(g)
    20.5
  • Compatible Paint
    Multipurpose
1 pc.
6
150
4560146172093
385-7549
12 Day(s)
112,308 IDR

Part Number : HM6S-EB
Days to Ship 12 Day(s)
Standard Unit Price 112,308 IDR
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    6
  • Bristle Length(mm)
    12
  • Total Length(mm)
    150
  • JAN Code
    4560146172093
  • Trusco Code
    385-7549
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Weak solvent (turpentine type various resins) ◎, Acrylic △, Vinyl chloride △, Rust-preventing paint ◎
  • Mass(g)
    28.5
  • Compatible Paint
    Multipurpose

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)