(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Small Roller Micro Ace (All-Purpose)

Small Roller Micro Ace (All-Purpose)

Standard Unit Price:
115,385 IDR-
Days to Ship :
1 Day(s)

A paint roller designed for superior workability. Delivers an excellent finish.
[Features]
· Delivers a smooth finish that defies the general belief about medium nap rollers.
· The super fine microfiber nap has excellent compatibility with many water-based and solvent-based paints.
· A high-performance roller that generates almost no paint spatter. It is recommended for painting eaves, the underside of overhangs and ceilings.
[Applications]
· A high-functioning roller recommended for painting eaves, the underside of overhangs and ceilings.

Basic Specifications

  • Specifications
    • STOCK
  • Roller Dimensions(Inch)
    4
  • Total Length(mm)
    100
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Weak solvent (turpentine type various resins) ◎, Strong solvent X
  • Compatible Paint
    Multipurpose
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Bristle Length(mm)

Refine by

  • 6
  • 17
  • Clear
JAN Code

Refine by

  • 4560146172819
  • 4560146172840
  • Clear
Trusco Code

Refine by

  • 417-3635
  • 417-3627
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
6
4560146172840
417-3627
1 Day(s)
115,385 IDR

Part Number : 4S-MIC
Days to Ship 1 Day(s)
Standard Unit Price 115,385 IDR
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    4
  • Bristle Length(mm)
    6
  • Total Length(mm)
    100
  • JAN Code
    4560146172840
  • Trusco Code
    417-3627
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Weak solvent (turpentine type various resins) ◎, Strong solvent X
  • Mass(g)
    17
  • Compatible Paint
    Multipurpose
1 pc.
17
4560146172819
417-3635
1 Day(s)
126,154 IDR

Part Number : 4S-MIR
Days to Ship 1 Day(s)
Standard Unit Price 126,154 IDR
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    4
  • Bristle Length(mm)
    17
  • Total Length(mm)
    100
  • JAN Code
    4560146172819
  • Trusco Code
    417-3635
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Weak solvent (turpentine type various resins) ◎, Strong solvent X
  • Mass(g)
    20
  • Compatible Paint
    Multipurpose

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)