(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Small Roller Urethane-kun Roller (For Finishing) UCHSR-4

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Small Roller Urethane-kun Roller (For Finishing)
Part Number: UCHSR-4

Standard Unit Price: 132,769 IDR Special Price 132,769 IDR
Quantity: 1 pc.
Days to Ship: 1 Day(s)

Specifications of UCHSR-4

  • Specifications
    • STOCK
  • Roller Dimensions(Inch)
    4
  • Bristle Length(mm)
    11
  • Total Length(mm)
    100
  • Roller Diameter(φmm)
    6
  • JAN Code
    4905533134207
  • Trusco Code
    254-4962
  • Specifications
    -
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Oil-based ◎, Acrylic ◎, Vinyl chloride ◎
  • Mass(g)
    22
  • Compatible Paint
    Medium Rough Surface

Please check the type/dimensions/specifications of the part UCHSR-4 in the Small Roller Urethane-kun Roller (For Finishing) series.

Product Specifications

Features

●Optimum for strong solvent type paint, urethane paint one solution, two liquid type solvent type paint.

Specification

●Bristle Length(mm):6
●SPQ(piece):10
●Compatible Handle: SH-1
●Adaptive Coated Surface: Smooth Surface

Materials

●Polyester

Products like this...

Part Number
UCHSR-6
UTASR-4
UTASR-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoller Dimensions
(Inch)
Bristle Length
(mm)
Total Length
(mm)
JAN Code Trusco Code Specifications Mass
(g)
Compatible Paint Amount Of Content

148,615 IDR

1 Piece(s) 1 Day(s) 6111504905533134214254-4971-30Medium Rough Surface-

133,846 IDR

1 Piece(s) 12 Day(s) 461004905533139530254-4946Short Nap (Nap Height 6 mm)20Smooth surface-

155,385 IDR

1 Piece(s) 12 Day(s) 661504905533139547254-4954Short Nap (Nap Height 6 mm)25Smooth surface-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)