(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Small Roller (All-Purpose)

Small Roller (All-Purpose)

Standard Unit Price:
148,615 IDR
Days to Ship :
1 Day(s)

A paint roller for uniform roller marks and beautiful finishes.
[Features]
· A roller effective for tight turns due to its small diameter hole.
· Good spreading and evenness.
· Compatible handle: SH-1.
· Applicable surface: Multiple applications.
[Applications]
· A best-selling all-purpose type with excellent durability.

Basic Specifications

  • Specifications
    • STOCK
  • Roller Dimensions(Inch)
    6
  • Bristle Length(mm)
    13
  • Total Length(mm)
    150
  • Roller Diameter(φmm)
    6
  • JAN Code
    4905533139370
  • Trusco Code
    214-9222
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Oil-based ○, Acrylic ○, Vinyl chloride ○
  • Mass(g)
    25
  • Compatible Paint
    Multipurpose
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
148,615 IDR

Part Number : SR-6
Days to Ship 1 Day(s)
Standard Unit Price 148,615 IDR
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    6
  • Bristle Length(mm)
    13
  • Total Length(mm)
    150
  • Roller Diameter(φmm)
    6
  • JAN Code
    4905533139370
  • Trusco Code
    214-9222
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Oil-based ○, Acrylic ○, Vinyl chloride ○
  • Mass(g)
    25
  • Compatible Paint
    Multipurpose

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)