(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Handle for Middle/Small Rollers

Handle for Middle/Small Rollers

Standard Unit Price:
89,231 IDR
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Total Length(mm)
    358
  • Diameter(mm)
    6
  • Width(mm)
    105
  • JAN Code
    4905533920121
  • Trusco Code
    214-9443
  • Mass(g)
    120
  • Compatible Roller(Inch)
    Middle 7, Small 4, 6
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
89,231 IDR

Part Number : SH-1
Days to Ship 1 Day(s)
Standard Unit Price 89,231 IDR
Quantity 1 pc.

Specificationtitle

  • Total Length(mm)
    358
  • Diameter(mm)
    6
  • Width(mm)
    105
  • JAN Code
    4905533920121
  • Trusco Code
    214-9443
  • Mass(g)
    120
  • Compatible Roller(Inch)
    Middle 7, Small 4, 6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a commercial roller handle.

Specification

●Compatible Roller(inch):4, 6, 7 Dual Purpose
●W x Diameter x Total Length(mm):105 x 6 x 358
●SPQ(piece):20

Materials

●Handle: Polypropylene(PP)
●Shaft: Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)