(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Heat Insulating Brush, Coating (Braced Type) TS-50

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Heat Insulating Brush, Coating (Braced Type)
Part Number: TS-50

Standard Unit Price: 525,538 IDR Special Price 525,538 IDR
Quantity: 1 pc.
Days to Ship: 1 Day(s)

[Features]
· Uses wave fibers.·
[Applications]
· For thermal insulation paint and oil-based paint.

Specifications of TS-50

  • Specifications
    • STOCK
  • Product Model
    Brush for Oil Based Coating
  • Bristle Length(mm)
    50
  • Brush Width(mm)
    50
  • Total Length(mm)
    240
  • Thickness(mm)
    26
  • JAN Code
    4560146173496
  • Trusco Code
    417-3911
  • Mass(g)
    73

Please check the type/dimensions/specifications of the part TS-50 in the Heat Insulating Brush, Coating (Braced Type) series.

Products like this...

Part Number
TS-55
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBrush Width
(mm)
Total Length
(mm)
JAN Code Trusco Code Mass
(g)
Internal capacity

571,231 IDR

1 Piece(s) 1 Day(s) 552434560146173502417-392980-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)